Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/900f1e7b-772d-4ed7-a19b-e28673b7a7cd
Home
Categories
Sanitary
Storage
LAGO - Cabinet for tray 61 cm
Unavailable in United States
Porcher
Follow
LAGO - Cabinet for tray 61 cm
Furniture for tray 61 cm - 59 x 59 x (H) 81 cm With washboard - réf. J1100EC Weight: 28 kg
Download
Specification
Specification
LAGO - Cabinet for tray 61 cm
Technical specification
Technical specification
Unique ref.
J0028
Product family
LAGO
Product group
Storage
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
640
Width (mm)
640
Depth (mm)
860
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Wood
Weight Net (Kg)
24.5
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_30_78_05
Uniclass 2015 Description
Bathroom furniture
CSI MasterFormat 2014 Code
12 35 30.23
CSI MasterFormat 2014 Title
Bathroom Casework
OmniClass Number
23-21 19 00
OmniClass Title
Casework
Region availability
Europe
France
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
DURAVIT AG
L-Cube Console vanity unit wall-mounted - LC4881
4.4
(
13
)
Download
Kohler
Kresla™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download