Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/9249623c-4751-4fc1-be1d-5aaa56affbdc
Home
Categories
Sanitary
Shower trays
LAGO - Washing tray 61 x 60 cm
Unavailable in United States
Porcher
Follow
LAGO - Washing tray 61 x 60 cm
Washing tray 61 x 60 cm - Poids : 33 kg
Download
Specification
Specification
LAGO - Washing tray 61 x 60 cm
Technical specification
Technical specification
Unique ref.
J3502
Product family
LAGO
Product group
Shower Trays
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
610
Width (mm)
600
Depth (mm)
360
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Weight Net (Kg)
32.06
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_84
Uniclass 2015 Description
Shower trays
OmniClass Number
23-31 17 00
OmniClass Title
Showers
Region availability
Europe
France
Similar products
Roca
Terran Stonex® rectangular shower tray. Antislip surface. Gravel texture. Extraslim. Includes high-flow drain of 80 mm height and grid matching the colour of the shower tray
Download
American Bath Group
Comfort Designs XAB 6036 BF SQ Acrylic Alcove Shower Base with Rear Square Drain in White
Download
Freedom Showers by Accessibility Professionals
Accessible Shower Pan, 60" x 36", CENTER drain - Freedom INSPIRE Series - APX6036BFPC
Download
Freedom Showers by Accessibility Professionals
60" x 37" Freedom Accessible Shower Pan, CENTER DRAIN - APF6036BFPANC
Download
Roca
Terran Stonex® rectangular shower tray. Antislip surface. Gravel texture. Extraslim. Includes high-flow drain of 80 mm height and grid matching the colour of the shower tray
Download
Kohler
K-9542 Memoirs® 42" x 42" neo-angle single threshold rear center drain shower base
Download