Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/2525d636-c8b4-4218-b5b2-c696719fa688
Home
Categories
Sanitary
Bath & Spas
Ulysse Bain 160X70 Blanc
Unavailable in United States
Porcher
Follow
Ulysse Bain 160X70 Blanc
Ulysse Bain 160X70 Blanc
Download
Technical specification
Technical specification
Unique ref.
P1042
Product family
ULYSSE
Product group
Bath Tub
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
590
Width (mm)
700
Depth (mm)
1600
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Acrylic
Weight Net (Kg)
19.8
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
Region availability
Europe
France
Similar products
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
Ideagroup
Seven free-standing bathtub in M-Solid and M-Lux
4.5
(
17
)
Download
EverFab
Tub - 60" x 32" Exterior Dimensions
Download
Ideagroup
Ellisse bathtub in Light Aquatek and M-Lux
4.4
(
19
)
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download