Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/0e78bac4-c36b-41cc-82a8-b1fa2ba52b12
Home
Categories
Sanitary
Bath & Spas
Ulysse Bain 170X75 Blanc
Unavailable in United States
Porcher
Follow
Ulysse Bain 170X75 Blanc
Ulysse Bain 170X75 Blanc
Download
Technical specification
Technical specification
Unique ref.
P1157
Product family
ULYSSE
Product group
Bath Tub
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
565
Width (mm)
750
Depth (mm)
1700
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Acrylic
Weight Net (Kg)
18.5
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
Region availability
Europe
France
Similar products
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
Ideagroup
Seven free-standing bathtub in M-Solid and M-Lux
4.5
(
17
)
Download
EverFab
Tub - 60" x 32" Exterior Dimensions
Download
Ideagroup
Ellisse bathtub in Light Aquatek and M-Lux
4.4
(
19
)
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download