Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/06984c75-72ca-407b-82c5-c25455abb6dd
Home
Categories
Sanitary
Wash basins
Ulysse Lavabo 55X46 Blanc
Unavailable in United States
Porcher
Follow
Ulysse Lavabo 55X46 Blanc
3.6
(8 reviews)
Ulysse Lavabo 55X46 Blanc
Download
Technical specification
Technical specification
Unique ref.
P1255
Product family
ULYSSE
Product group
Basin
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
859
Width (mm)
552
Depth (mm)
464
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Weight Net (Kg)
15.5
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Ss_40_15_75_94
Uniclass 2015 Description
Wash basin systems
Region availability
Europe
France
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download