Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/152e4254-e267-40a2-8a0d-8f2b76fc8adc
Home
Categories
Sanitary
Wash basins
ULYSSE - Sink 50 X 44 cm
Unavailable in United States
Porcher
Follow
ULYSSE - Sink 50 X 44 cm
Washbasin 50 X 44 cm
Download
Specification
Specification
ULYSSE - Sink 50 X 44 cm
Technical specification
Technical specification
Unique ref.
P1257
Product family
ULYSSE
Product group
Basins
Type
Object (single object)
Date of publishing
2018-05-25
Edition number
1
Height (mm)
440
Width (mm)
500
Depth (mm)
189
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Weight Net (Kg)
13.28
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
France
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download