Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/49a0ba33-9fe1-4c9e-a45c-fc4bf7485ffb
Home
Categories
Sanitary
Wash basins
Sapho Lavabo pour personnes à mobilité réduite 650 mm avec trop-plein
Unavailable in United States
Porcher
Follow
Sapho Lavabo pour personnes à mobilité réduite 650 mm avec trop-plein
4.4
(5 reviews)
Sapho Lavabo pour personnes à mobilité réduite 650 mm avec trop-plein
Download
Specification
Specification
Sapho Lavabo pour personnes à mobilité réduite 650 mm avec trop-plein
Technical specification
Technical specification
Unique ref.
P1644
Product family
SAPHO
Product group
Basin
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
184
Width (mm)
650
Depth (mm)
521
Links
Links
Product url
http://www.idealstandard.be
Installation instructions
http://www.idealstandard.be
Technical description
http://www.idealstandard.be
Related
Related
Material main
Ceramics
Weight Net (Kg)
13
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Ss_40_15_75_94
Uniclass 2015 Description
Wash basin systems
Region availability
Europe
France
Similar products
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
3.9
(
15
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
Gerber Plumbing Fixtures
Hayes Wall Hung Lavatory,20" Width x 18" Depth x 10 1/2" Height, 4" Centers
4.2
(
5
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download