Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/213a42c0-eedd-48d5-b49c-925cdaab94d4
Home
Categories
Sanitary
Wash basins
Circulaire Lavabo 95X95 Blanc
Unavailable in United States
Porcher
Follow
Circulaire Lavabo 95X95 Blanc
Circulaire Lavabo 95X95 Blanc
Download
Technical specification
Technical specification
Unique ref.
P3110
Product family
CIRCULAIRE
Product group
Basin
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
800
Width (mm)
949
Depth (mm)
949
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Weight Net (Kg)
56.98
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
Region availability
Europe
France
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download