Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/11411bb9-7a39-4ab7-882e-d42ec27d2fae
Home
Categories
Sanitary
Toilet Seats
Abattant
Unavailable in United States
Porcher
Follow
Abattant
Abattant - Thermodur (en urea). Fixation dessous A charnières inox
Download
Specification
Specification
Abattant
Technical specification
Technical specification
Unique ref.
P5132
Product family
SANS
Product group
Toilets Seats
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
380
Width (mm)
460
Depth (mm)
60
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Weight Net (Kg)
2.17
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_95
Uniclass 2015 Description
WC seats and covers
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
France
Similar products
DURAVIT AG
ME by Starck Toilet seat White 374x458x56 mm - 002009
4.4
(
14
)
Download
DURAVIT AG
D-Neo Toilet seat White 376x441x43 mm - 002161
3.9
(
8
)
Download
DURAVIT AG
D-Code Toilet seat White 361x485x43 mm - 006041
Download
DURAVIT AG
DuraStyle Toilet seat White - 006379
Download
Kohler
KOHLER Novita(R) Elongated bidet toilet seat with remote control
Download
American Standard APAC
American Standard Signature STD Soft Seat
Download