Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/4c838679-53be-4611-857d-634bc749cc17
Home
Categories
Sanitary
Toilet Cisterns
Self-supporting flush mount tank
Unavailable in United States
Porcher
Follow
Self-supporting flush mount tank
Self-supporting support frame recessed tank - Floor anchors included (X6 studs)
Download
Specification
Specification
Self-supporting flush mount tank
Technical specification
Technical specification
Unique ref.
P6553
Product family
SANS
Product group
Toilet Cisterns
Type
Object (single object)
Date of publishing
2018-06-18
Edition number
1
Height (mm)
180
Width (mm)
350
Depth (mm)
1080
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Weight Net (Kg)
21
Classification
Classification
BIMobject Category
Sanitary - Toilet Cisterns
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_89
Uniclass 2015 Description
WC cisterns
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
France
Similar products
hansgrohe
01023XXX iFrame universal Concealed cistern 1150 for wall hung WC, SASO
Download
LAUFEN
LAUFEN INSTALLATION SYSTEM Concealed frame with cistern for wallhung WC
Download
SIAMP Deutschland
BCM 790 Wall Frame Unit Inc Cistern
Download
Laufen-FI
PRO GUEST WALLHUNG TOILET SOFT SEAT COVER INCL. FLUSHING SYSTEM
Download
DELABIE
110790 MONOBLOCO 700 PMR WC pan with cistern
Download
Valsir
VALSIR TROPEA S FLUSH CISTERNS WITH ARIAPUR
Download