Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/2d7e927f-2e1d-4aff-a487-dc17b363b6d8
Home
Categories
Sanitary
Wash basins
MATURA 2 - Washbasin 37 x 30,5 cm
Unavailable in United States
Porcher
Follow
MATURA 2 - Washbasin 37 x 30,5 cm
Handwash 37 x 30,5 cm - Weight: 7,5 kg
Download
Specification
Specification
MATURA 2 - Washbasin 37 x 30,5 cm
Technical specification
Technical specification
Unique ref.
S2134
Product family
MATURA 2
Product group
Basins
Type
Object (single object)
Date of publishing
2018-06-18
Edition number
1
Height (mm)
370
Width (mm)
310
Depth (mm)
170
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Weight Net (Kg)
7.42
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
France
Similar products
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
142
)
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
3.9
(
15
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
ELC-83000 SloanStone® 3-Station Wall-Mounted Counter Top Sink
5.0
(
13
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download