Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/1e30e61a-67a8-46af-a1d8-34538c341526
Home
Categories
Sanitary
Wash basins
Matura2 Lav 60X55 1T Avec Tp Blanc
Unavailable in United States
Porcher
Follow
Matura2 Lav 60X55 1T Avec Tp Blanc
Matura2 Lav 60X55 1T Avec Tp Blanc
Download
Technical specification
Technical specification
Unique ref.
S2219
Product family
MATURA 2
Product group
Basin
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
167
Width (mm)
599
Depth (mm)
552
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Weight Net (Kg)
17.598
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Ss_40_15_75_94
Uniclass 2015 Description
Wash basin systems
Region availability
Europe
France
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download