Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/3645b437-bb53-442b-9a38-8d3005575bf7
Home
Categories
Sanitary
Toilet Cisterns
MATURA 2 - "Ready to install" WC pack without flap
Unavailable in United States
Porcher
Follow
MATURA 2 - "Ready to install" WC pack without flap
"Ready to install" WC pack without flap - 70 x 36,5 cm
Download
Specification
Specification
MATURA 2 - "Ready to install" WC pack without flap
Technical specification
Technical specification
Unique ref.
S3003
Product family
MATURA 2
Product group
Toilet Cisterns
Type
Object (single object)
Date of publishing
2018-06-18
Edition number
1
Height (mm)
390
Width (mm)
645
Depth (mm)
600
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Weight Net (Kg)
33.25
Classification
Classification
BIMobject Category
Sanitary - Toilet Cisterns
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_89
Uniclass 2015 Description
WC cisterns
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
France
Similar products
OLI
Metal Dual - polished chrome
Download
OLI
OLI 120 Plus - Direct - MECHANICAL
Download
OLI
Oceania - brushed stainless steel
Download
Pucciplast
Toilet cisterns PUCCI ® eco ® 6l-3l
Download
DURAVIT AG
D-Code tank 094020
Download
OLI
INO-X06 - brushed
Download