Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/602070c2-1e13-4f99-9576-13fba314c996
Home
Categories
Sanitary
Bathroom Accessories
MATURA 2 - Hold bar
Unavailable in United States
Porcher
Follow
MATURA 2 - Hold bar
Holding bar - 45 cm
Download
Specification
Specification
MATURA 2 - Hold bar
Technical specification
Technical specification
Unique ref.
S6486
Product family
MATURA 2
Product group
Accessories
Type
Object (single object)
Date of publishing
2018-06-18
Edition number
1
Height (mm)
95
Width (mm)
540
Depth (mm)
90
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Weight Net (Kg)
3.16
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_76
Uniclass 2015 Description
Sanitary accessories
OmniClass Number
23-31 25 00
OmniClass Title
Toilet and Bath Specialties
Region availability
Europe
France
Similar products
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Ponte Giulio
Grab bar Stainless Steel 30in (center on center) - G57JAS05
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Dolphin Solutions Ltd
BC200SCH-SM HORIZONTAL STAINLESS STEEL CLAD BABY CHANGING TABLE
Download
Kohler
Echelon® 70" H pivot shower door with 5/16"-thick glass
Download
Ponte Giulio
Grab bar Stainless Steel 42in (center on center) - G57JAS08
Download