Publish your products
ULYSSE - Furniture & washbasin-plan
ULYSSE - Furniture & washbasin-plan
    Porcher

    ULYSSE - Furniture & washbasin-plan

    Furniture & washbasin-plan - 61 x 45 x (H) 56,5 cm Weight : 32,5 kg
    Specification
    • ULYSSE - Furniture & washbasin-plan
    Technical specification
    • Unique ref.E3256
    • Product familyULYSSE
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2018-05-25
    • Edition number1
    • Height (mm)470
    • Width (mm)630
    • Depth (mm)740
    Links
    Related
    • Material mainWood
    • Weight Net (Kg)22.74
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit