Publish your products
UNILUX - Side apron 70 cm
UNILUX - Side apron 70 cm
    Porcher

    UNILUX - Side apron 70 cm

    Side apron 70 cm -
    Specification
    • UNILUX - Side apron 70 cm
    Technical specification
    • Unique ref.E4831
    • Product familyUNILUX
    • Product groupBath & Spas
    • TypeObject (single object)
    • Date of publishing2018-05-25
    • Edition number1
    • Height (mm)510
    • Width (mm)700
    • Depth (mm)40
    Links
    Related
    • Weight Net (Kg)2.38
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code13 24 26
    • CSI MasterFormat 2014 TitleSteam Baths
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit