Publish your products
AXIF PLUS - Urinal without water 65 x 32,5 cm
AXIF PLUS - Urinal without water 65 x 32,5 cm
    Porcher

    AXIF PLUS - Urinal without water 65 x 32,5 cm

    Urinal without Water 65 x 32,5 cm - Poids : 16,7 kg
    Specification
    • AXIF PLUS - Urinal without water 65 x 32,5 cm
    Technical specification
    • Unique ref.E5707
    • Product familyAXIF PLUS
    • Product groupUrinals
    • TypeObject (single object)
    • Date of publishing2018-05-25
    • Edition number1
    • Height (mm)312
    • Width (mm)355
    • Depth (mm)646
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)16.7
    Classification
    • BIMobject CategorySanitary - Urinals
    • IFC classificationSanitary Terminal
    • UNSPSC nameUrinals
    • UNSPSC code30181506
    • Uniclass 2015 CodePr_40_20_93_82
    • Uniclass 2015 DescriptionWall-hung urinals
    • OmniClass Number23-31 21 00
    • OmniClass TitleUrinals

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit