Publish your products
SEPTA PRO M1 F/PLATE CP  DF
Porcher

SEPTA PRO M1 F/PLATE CP DF

Septa Pro M1 flush plate dual flush mechanical actuation chrome 

Specification
  • Septa Pro M1 flush plate dual flush mechanical actuation chrome 

Technical specification
  • Unique ref.P0102
  • Product familySepta
  • Product groupFlush Plate
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (mm)163
  • Width (mm)243
  • Depth (mm)17
Links
Related
  • Material mainPlastic
  • Weight Net (Kg)1
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_93_87
  • Uniclass 2015 DescriptionWC cistern fittings
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit