Publish your products
SOLEA P2  FLUSH PLATE DUAL
Porcher

SOLEA P2 FLUSH PLATE DUAL

Septa Pro E1, control plate, dual flow, contactless
Specification
  • Septa Pro E1, control plate, dual flow, contactless avaliable in Chrome finish.
Technical specification
  • Unique ref.P0113
  • Product familySolea
  • Product groupFlush Plate
  • TypeObject (single object)
  • Date of publishing2018-06-18
  • Edition number1
  • Height (mm)500
  • Width (mm)595
  • Depth (mm)391
Related
  • Material mainMetal
  • Weight Net (Kg)0.37
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_75_50_46_31
  • Uniclass 2015 DescriptionFlush control devices
  • OmniClass Number23-39 37 15 13
  • OmniClass TitleFlushing Gates

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit