Publish your products
OLEAS M3 FLUSH PLATE DUAL
OLEAS M3 FLUSH PLATE DUAL
OLEAS M3 FLUSH PLATE DUAL
    Porcher

    OLEAS M3 FLUSH PLATE DUAL

    Control plate, dual flow, mechanical
    Specification
    • Control plate, dual flow, mechanical avaliable in two finishes Chrome and White
    Technical specification
    • Unique ref.P0118
    • Product familyOLEAS
    • Product groupFlush Plate
    • Date of publishing2021-03-12
    • Edition number1
    • Height (mm)57
    • Width (mm)189
    • Depth (mm)265
    Related
    • Material mainMetal
    • Weight Net (Kg)0.34
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices
    • OmniClass Number23-39 37 15 13
    • OmniClass TitleFlushing Gates

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit