Publish your products
Hurricane Miami-Dade Louver - 6" Deep - 37/5 to 45 Degree Drainable/Operable Airfoil Blade - Extruded Aluminum - EXA-645-MD
Pottorff

Hurricane Miami-Dade Louver - 6" Deep - 37/5 to 45 Degree Drainable/Operable Airfoil Blade - Extruded Aluminum - EXA-645-MD

Extruded Aluminum Louver
6" Deep - 37.5-45 Degree Combination Blade

The EXA-645-MD is engineered and tested to withstand extreme loads, debris impact, and cyclic fatigue failure associated with the severe weather effects of hurricanes (Miami-Dade County approval #21-1122.05). When closed, the EXA-645-MD also protects against high-velocity wind-driven rain per AMCA 550. The design features stationary drainable louver blades to protect against water penetration and an integral airfoil blade control damper to allow positive shut-off of air intake and exhaust openings. The EXA-645-MD is available in a wide array of painted finishes including custom color matching, and may be ordered with a variety of factory mounted electric or pneumatic actuators.

Specification
  • Standard Construction

    Material: Mill finish extruded aluminum.

    Frames: 6" deep x 0.125" thick (152 x 3) channel.

    Blades:
    Front:
    37.5o x 0.081" (2) thick drainable style.
    Back: 45o x 0.162" (4) thick operable airfoil style.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Axles: 1/2" (13) diameter steel hex.

    Linkage: Concealed in frame.

    Low Leakage Seals: TPV blade edge and flexible metal jamb.

    Bearings: Synthetic.

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section: 60" x 120" (1524 x 3048)
    Multiple Section: Unlimited width x 120" height


    Ratings

    Free Area: 7.7 ft2 (0.72 m2)

    Leakage: Class 2

    Performance @ Beginning Point of Water Penetration

    Free Area Velocity: 1076 fpm (5.46 m/s)

    Air Volume Delivered: 8281 cfm (3.91 m3/s)

    Pressure Loss: 0.12 in. wg. (31 Pa)

    Velocity @ 0.15 in. wg. Pressure Loss: 1184 fpm (6.02 m/s)

    Design Load: 120 psf

    Operating Temperature Range: -20oF to + 180oF (-7oC to + 82oC)

    AMCA 540 and 550 Listed
    AMCA Certified for Water Penetration and Air Performance

    Miami-Dade Country Approved: NOA No. 21-1122.05
    Florida Building Code Approval (2020 FBC): No. FL21051

Technical specification
  • Unique ref.Hurricane-Miami-Dade-Louver-6-Deep-37-5-to-45-Degree-Drainable-Operable-Airfoil-Blade-Extruded-Aluminum-EXA-645-MD
  • Product familyHVAC
  • Product groupLouvers and Penthouses
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_30_59_48
  • Uniclass 2015 DescriptionLouvres and components
  • CSI MasterFormat 2014 Code08 91 00
  • CSI MasterFormat 2014 TitleLouvers
  • OmniClass Number23-33 29 31
  • OmniClass TitleLouvre Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit