Publish your products
Parlay High Meeting Table

Parlay High Meeting Table

PARLAY is a high meeting (standing height) table with an A-frame steel base structure. The white top surface is available with four edge options — White, Oak, Walnut, or Multiplex — and in both straight and slant edge profiles. Designed for standing collaboration, available in three lengths: 2000, 2400, and 3000mm. Height is 950mm.
Technical specification
  • Unique ref.parlay-high-meeting-table
  • Product familyMeeting Table
  • Product groupHigh Meeting Table
  • TypeObject (single object)
  • Date of publishing2026-05-21
  • Edition number1
  • Height (mm)950
  • Width (mm)2400
  • Depth (mm)1100
Links
Related
  • Material mainMelamine
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit