Publish your products
Practical Electric Height Adjustable Table
Practical Electric Height Adjustable Table
Practical Electric Height Adjustable Table

    Practical Electric Height Adjustable Table

    PRACTICAL is an electric height adjustable table with a distinctive tripod base. It features an automatic height adjustment switch with 3 preset levels and an automatic safety stop system. Available in rectangular (CSQ) and curved (CRO) top shapes. An optional felt acoustic screen panel (PRACTICAL-FS1545) is available. Height adjusts from 610mm to 1260mm.
    Technical specification
    • Unique ref.practical-electric-height-adjustable-table
    • Product familyHeight Adjustable Table
    • Product groupElectric Height Adjustable
    • TypeObject (single object)
    • Date of publishing2026-05-21
    • Edition number1
    • Height (mm)935
    • Width (mm)1500
    • Depth (mm)750
    Links
    Related
    • Material mainMelamine
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit