Publish your products
Reed Lite Training Table
Reed Lite Training Table

    Reed Lite Training Table

    REED LITE is a compact folding and stackable training table available in two top shapes: Rectangle and Trapezoid. The trapezoid shape enables a wide variety of classroom arrangement configurations. It features a built-in bag hanger, lockable casters, and a lift-up mechanism. Dimension: W.1200 × D.600 × H.730mm.
    Technical specification
    • Unique ref.reed-lite-training-table
    • Product familyTraining Table
    • Product groupFolding Table
    • TypeObject (single object)
    • Date of publishing2026-05-21
    • Edition number1
    • Height (mm)730
    • Width (mm)1200
    • Depth (mm)600
    Links
    Related
    • Material mainMelamine
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit