Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
prandina/products/8a340197-aa62-4a84-a477-63935898b79e
Home
Categories
Lighting
Floor Mounted
ROOM
Available in United States
Prandina
Follow
ROOM
Floor lamp for diffused lighting. Matt white painted metallic structure. Opal white roto-moulded polyethylene diffuser. Felt top as option. In case of blown glass components, consult the quality section
Download
Technical specification
Technical specification
Unique ref.
room
Product family
Floor
Product group
Room
Type
Object (single object)
Date of publishing
2012-01-01
Edition number
1
Height (mm)
360
Width (mm)
630
Depth (mm)
510
Links
Links
Product url
http://www.prandina.it/prodotti_detail.php?id=219&type=F&lang=eng
Installation instructions
http://www.prandina.it/webconfrsc/documenti/18620002_ROOM_F50/FI_18620002_ROOM_F50.pdf
Technical description
http://www.prandina.it/webconfrsc/documenti/18620002_ROOM_F50/CA_18620002_ROOM_F50.pdf
Related
Related
Material main
Metal
Material secondary
Polyethylene
Designed in
Germany
Manufactured in
Italy
Classification
Classification
BIMobject Category
Lighting - Floor Mounted
UNSPSC name
Lighting Fixtures and Accessories
UNSPSC code
3911
Similar products
DESIGNHEURE
TWIGGY - FLOOR LAMP
Download
Intra lighting
Dawn Floor
4.4
(
10
)
Download
Marset Iluminacion
Cala
4.5
(
28
)
Download
DESIGNHEURE
KIMONO - XL FLOOR LAMP
Download
Cariboni Group
AGATHOS Ceiling suspension
Download
Marset Iluminacion
Ginger Floor
Download