Publish your products
Fixed Industrial Stairs
Fixed Industrial Stairs
Fixed Industrial Stairs
Fixed Industrial Stairs

    Fixed Industrial Stairs

    4.7 out of 5 stars4.7(33 reviews)

    This stair solves:

    • Fixed Industrial Stairs for rooftop access, pit access, mezzanine access, or crossover obstacles
    • Four types of Industrial Stairs: walk-thru, to roof hatch access, to a platform, or crossover with a platform in the middle
    • Users can face the direction of travel for ascent or descent
    • Users can carry objects upon ascent or descent

    Reduce Costs and Increase Quality

    Reduce maintenance costs by using an aluminum stair which is naturally corrosion resistant with minimal ongoing maintenance or upkeep compared to steel stairs that corrode over time.  Reduce installation costs by using an aluminum stair which is a third the weight of steel, so it is easier to install, requiring less equipment.  Aluminum is high strength and is used in planes, cars, trucks, buses, trains, and buildings.  

    Reduce Risks

    With over 75 years of experience providing access solutions, we know the codes and are experts in this area.  Units are built to meet or exceed OSHA 1910 Subpart D design criteria.  Without the correct stair, there could be injury, liability, and loss of money, which puts companies' reputations and lives at stake.  

    Aesthetically Pleasing and Sustainable Material

    The standard aluminum mill finish will not rust or stain the surrounding structure.  Powder Coating is available to match the surroundings or stand out for safety. In addition, aluminum is 100 percent recyclable and retains its properties indefinitely.  

    Key Details of Stair

    • Fully welded construction used throughout
    • 8" x 2.29" x 1/4" aluminum structural channel stringers
    • Treads are bar grating (standard) both welded and bolted to the stringer
    • Treads tested to withstand over 3000-pound loading per tread
    • Stair Rail System with handrail (handrail/guardrail combo) are two-line, 1-1/4" Sch 40 Aluminum Pipe
    • 30 to 45-degree pitch
    • Treads widths up to 55-1/2" (clear tread)
    • 5 Year Warranty
    Specification
    • SECTION 05 51 16 or 05 51 19

      FIXED ALUMINUM INDUSTRIAL STAIR

      PART 1 GENERAL

      1.1 SECTION INCLUDES

      A. Fixed Aluminum Industrial Stairs.

      1.2 RELATED SECTIONS

      A. Section 05 12 00 - Structural Steel Framing: Roof structure and opening support.

      B. Section 05 50 00 - Metal Fabrications: Miscellaneous metal supports.

      C. Section 06 10 00 - Rough Carpentry: Roof framing and opening support.

      D. Section 07 42 00 - Wall Panels: Roof curb flashing.

      1.3 REFERENCES

      A. OSHA 1910.25: Stairways.

      1.4 SUBMITTALS

      A. Submit under provisions of Section 01 30 00.

      B. Manufacturer's data sheets on each product to be used, including:

      1. Preparation instructions and recommendations.

      2. Storage and handling requirements and recommendations.

      C. Shop Drawings for Stairs:

      1. Plan and section of stair installation.

      1.5 DELIVERY, STORAGE, AND HANDLING

      A. Store products in manufacturer's unopened packaging until ready for installation.

      B. Store stair until installation inside under cover. If stored outside, under a tarp or suitable cover.

      1.6 WARRANTY

      A. Limited Warranty: Five years against defective material and workmanship, covering parts only, no labor or freight. Defective parts, if deemed so by the manufacturer, will be replaced at no charge, freight excluded, upon inspection at manufacturer's plant which warrants same.

      PART 2 PRODUCTS

      2.1 MANUFACTURERS

      A. Acceptable Manufacturer: Precision Ladders, LLC, which is located at: P. O. Box 2279; Morristown, TN 37816-2279; Toll Free Tel: 800-225-7814; Tel: 423-586-2265; Fax: 423-586-2091; Web: www.PrecisionLadders.com

      B. Substitution requests will be considered in accordance with provisions of Section 01 60 00.

      2.2 FIXED ALUMINUM INDUSTRIAL STAIR

      A. Fixed Aluminum Industrial Stair and Components: Stair, mounting brackets and guardrail/handrails on both sides.

      1. Model: PS-** (** = height in vertical inches) Fixed Aluminum Industrial Stair as manufactured by Precision Ladders, LLC.

      2. Capacity: Unit shall support a 1,000 lb (454 kg) total load without failure.

      3. Degree of Incline: 30 to 45 degrees. Stairs have uniform riser heights and tread depths between landings. Not all degrees are available for every height.

      4. Performance Standard: Units designed and manufactured to meet or exceed OSHA 1910.25.

      B. Components:

      1. Stair Stringer: 8 inch by 2.29 inch by 1/4 inch (203 mm by 58 mm by 6 mm) extruded 6005-T5 structural aluminum channel.

      2. Stair Treads: Aluminum (6005-T5) bar grating treads. Treads to be both welded and bolted to stringer with 3/8 inch round stainless steel hex bolts. (Tread depth determined by rise & run.)

      3. Stair Mounting Brackets:

      a. Floor Brackets: 4 inch by 4 inch by 1/4 inch (102 mm by 102 mm by 6 mm) aluminum angle.

      b. Top Bracket: 4 inch to 6 inch tall by 2 inch mounting flange by 1/4 inch thick by 6 inch by 10 inch long aluminum angle. (Top mounting bracket size is determined by stair’s rise & run.)

      4. Handrails: 1-1/4 inch Schedule 40 aluminum pipe (6005-T5) providing a 1.6 inch OD. Internal aluminum fittings. Welds will be raised but smooth.

      5. Platform:

      a. Surface: Aluminum (6005-T5) bar grating treads.

      b. Toe Boards: 4 inch by 1/4” 6005 T-5 aluminum.

      c. Handrails: 1-1/4 inch Schedule 40 aluminum pipe (6005-T5) providing a 1.6 inch OD.

      6. Finishes:

      a. Standard: Mill finish on aluminum stair components.

      b. Optional Finish: Powder Coated

      C. Options

      1. Tread material: aluminum (6005-T5) formed anti-slip plate.

      2. Crossover stairs with platform between two stairs.

      2.3 FABRICATION

      A. Completely fabricate stair ready for installation before shipment to the site.

      PART 3 EXECUTION

      3.1 EXAMINATION

      A. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.

      B. Examine materials upon arrival at site. Notify the carrier and manufacturer of any damage.

      3.2 INSTALLATION

      A. Install in accordance with approved submittals.

      3.3 PROTECTION

      A. Protect installed products until completion of project.

      B. Touch-up, repair or replace damaged products before Substantial Completion.

      END OF SECTION

    Technical specification
    • Unique ref.fixed-industrial-stairs
    • Product familyStairs
    • Product groupFixed Industrial
    • TypeObject (single object)
    • Date of publishing2021-08-26
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • Uniclass 2015 CodeEF_35_10
    • Uniclass 2015 DescriptionStairs
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs
    • CSI UniFormat II CodeC2010
    • CSI UniFormat II TitleStair Construction

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit