Publish your products
Facade System PREFALZ®
Facade System PREFALZ®
Facade System PREFALZ®
Facade System PREFALZ®
Facade System PREFALZ®
    PREFA

    Facade System PREFALZ®

    Thanks to its malleability, Prefalz® is more pliable than most comparable folding materials. Planners can use it in many creative ways on roof and façade areas. 

    All the advantages of Prefalz®:

    • Colour chart with 19 standard colours
    • Available with smooth or stucco surface
    • Lightweight 
    • Long service life – non-corrosive!
    • Fully recyclable
    • Also available with protective film on request (smooth surface and PP 99 only)
    • Easy to work with eve in sub-zero temperatures*

    * Allow for expansion!

    Specification
    • Caution: Don’t try to hide damage with a coat of paint! Combining Prefalz® strips with other colour aluminium strips should be avoided at all costs due to the different paint qualities and folding abilities.

      DIMENSIONS: 0.70 × 650 mm;0.70 × 500 mm;0.70 × 1,000 mm (only as flashing strip)

      PAINT QUALITY: visible side: two-layer stove-enamel finish (available in 19 colours)Rear: protective paint

      STANDARD COIL SIZE (FOR A STRIP WIDTH OF 650 MM): 60 kg (inside diameter = 320 mm) – approx. 48 m;500 kg (inside diameter = 500 mm) – approx. 407 m

    Technical specification
    • Unique ref.facade-system-prefalz
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inAustria
    Classification
    • BIMobject CategoryWalls - Curtain Walls

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit