Publish your products
Roof and Facade System FALZONAL®
Roof and Facade System FALZONAL®
Roof and Facade System FALZONAL®
Roof and Facade System FALZONAL®
Roof and Facade System FALZONAL®
    PREFA

    Roof and Facade System FALZONAL®

    In terms of alloy, strength and coating, this colour aluminium strip has been specially tailored for applications using sheet metal techniques. It is perfectly suited to the widest variety of folding techniques – and can be combined with materials such as wood, glass or steel.

    Falzonal® is available in a wide range of colours and surfaces with plain or metallic colours including copper, zinc or titanium shades.

    • Large choice of colours
    • PVdF coating (80/20) – UV-resistant and environmentally sound
    • Resists corrosion caused by condensation
    • Easy to work, strong load-bearing capacity
    • Alloy, mechanical properties and coating are coordinated with the folding technology
    • Falzonal® is non-combustible(A1)
    • Does not rust
    Specification
    • Falzonal® Novelis colour aluminium in fold quality has been specially developed for roof & façade applications using sheet metal techniques.

      MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: made of powder-coated aluminium strip

      REAR: protective paint

      SIZE: thickness: 0.7 mmwidth: 600 mm / 1,200 mmcentre-to-centre seam distance: 53 cm

      WEIGHT: sheet strip: 1.89 kg/m²approx. 2.2 kg/m² roof area with FALZONAL 600

      FIRE PROTECTION: Falzonal ® is non-combustible according to EN 13501-A1. Smoke gases comply with DIN 4102 and pose no threat to health.

      FOLD TYPES: The pre-painted aluminium strips can be easily rolled, cut, sawn, folded, canted, rounded, drilled, riveted and glued. Falzonal® can be combined with other materials such as wood, glass or steel. From arched roofs to narrow-angled dormers or bays, from church spires to large-scale façade cladding: Falzonal® offers many possibilities for individual roof and wall designs.

    Technical specification
    • Unique ref.falzonal
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inAustria
    Classification
    • BIMobject CategoryWalls - Curtain Walls

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit