Publish your products
FX.12 Facade Panel
FX.12 Facade Panel
FX.12 Facade Panel
FX.12 Facade Panel
FX.12 Facade Panel
FX.12 Facade Panel
    PREFA

    FX.12 Facade Panel

    A real eye-catcher: the irregular canting of the FX.12 façade panel conjures up lively light effects on your façade. The panels constantly change appearance, depending on the position of the sun. However, the canting has en even more important function: it provides the panels with additional reinforcement, increasing their resistance.

    During production, each piece is embossed in a unique way so that the cant pattern never repeats itself and is always irregular, even on large surfaces. An additional technical feature is the tapered standing seam.

    This ensures absorption of any lateral expansion.

    Through the additional canting of the top seam and the pre-cut holes, the FX.12 façade panel can be directly fastened to sheathing or a substructure.

    • Available in 14 colours
    • 40-year PREFA guarantee on materials and colours
    • Quick and easy to install
    • No additional clips required
    • Creative design through irregular joint offset with 2 formats (long and short)
    Specification
    • MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: Coil coating

      REAR: protective paint

      SIZE: 1,400 × 420 mm (long) = 1.7 pc./m²; 700 × 420 mm (short) = 3.4 pc./m²

      WEIGHT: 1 m²=approx. 2.4–2.5 kg/m²

      ROOF PITCH: from 17°

      INSTALLATION: only on solid sheathing (at least 24 mm thick)a separating layer is required with a roof pitch up to 25°

      FASTENING: installation without clips. 3 nails per short panel and 5 nails per long panel → 9 nails per m² with a panel ratio of 2:1 or a surface ratio of 4:1 (long:short)

    Technical specification
    • Unique ref.fx12-facade-panel
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)420
    • Width (mm)1400
    Related
    • Material mainAluminium
    • Designed inAustria
    • Weight Net (Kg)1.41
    Classification
    • BIMobject CategoryWalls - Curtain Walls

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom