Publish your products
Rhomboid Facade Tile 29 × 29
Rhomboid Facade Tile 29 × 29
Rhomboid Facade Tile 29 × 29
Rhomboid Facade Tile 29 × 29
    PREFA

    Rhomboid Facade Tile 29 × 29

    The perfect combination of style and function: Façades covered with rhomboid façade tiles are characterised by harmonious light and shade effects – and are extremely robust. Alloys according to EN 1396 make up the basic material of PREFA aluminium products. The rhomboid façade tile 29 × 29 is coated in a coil-coating procedure and is subject to the strict requirements of the European Coil Coating Association in Brussels. PREFA guarantees the aluminium basic material for 40 years against breakage, rust and frost damage in natural environmental conditions and following installation by a professional.

    Specification
    • MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: Coil coating

      REAR: protective paint

      SIZE: 290 × 290 mm (cover)

      WEIGHT: 1 m² = approx. 2.6 kg = 12 rhomboid façade tiles 29 × 29

      INSTALLATION: on solid sheathing (at least 24 mm thick)

      FASTENING: 1 patent clip per rhomboid façade tile 29 × 29 = 12 patent clips per m²

      CHOICE OF COLOUR: available in 9 colours (stucco surface)
      Also available with a smooth finish upon request

    Technical specification
    • Unique ref.rhomboid-facade-tile-29x29
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inAustria
    Classification
    • BIMobject CategoryWalls - Curtain Walls

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit