Publish your products
Squared 8000 Series Decorative ADA Grab Bars - Colors - 12", 16", 18", 24", 30", 36", 42", 48"
Squared 8000 Series Decorative ADA Grab Bars - Colors - 12", 16", 18", 24", 30", 36", 42", 48"
Squared 8000 Series Decorative ADA Grab Bars - Colors - 12", 16", 18", 24", 30", 36", 42", 48"
Squared 8000 Series Decorative ADA Grab Bars - Colors - 12", 16", 18", 24", 30", 36", 42", 48"

    Squared 8000 Series Decorative ADA Grab Bars - Colors - 12", 16", 18", 24", 30", 36", 42", 48"

    To be installed and used in commercial or residential bathrooms public or personal where required. Examples would be but are not limited to Hotels (Marriott and Hilton Approved), Assisted Living Facilities, Senior Living, Old Age Homes, Apartments Complexes, Multifamily, General Housing, etc.

    All of PBA's grab bars have been manufactured to the highest quality standards and are composed of the industry standard 304 stainless steel. Equally important all Grab bars manufactured by Preferred Bath Accessories Inc. meet and or exceeds all ADA 2010 ADAAG requirements and 2017 ANSI standards for commercial and residential use.

    • Available in 12", 16", 18", 24", 30", 36", 42", 48"
    • 304 Stainless Steel material
    • Finishes: Bright Polished, Satin Stainless or White Nylon Powder Coated
    • Meets ADA 2010 ADAAG
    • Meets and exceeds 2017 ANSI Standard for both commercial and residential use
    • Stainless Steel flanges
    • Multi Screw Mounting Bracket hardware included

    Wood blocking preferred for mounting

    Specification
      • Available in 12", 16", 18", 24", 30", 36", 42", 48"
      • 304 Stainless Steel material
      • Finishes: Bright Polished, Satin Stainless or White Nylon Powder Coated
      • Meets ADA 2010 ADAAG
      • Meets and exceeds 2017 ANSI Standard for both commercial and residential use
      • Stainless Steel flanges
      • Multi Screw Mounting Bracket hardware included
      • Wood blocking preferred for mounting

      Standard Grab Bar, Standard Grab Bars, Grab Bar, Grab Bars, ADA Grab Bars, Stainless Steel Grab Bar, Wall Mounted Grab Bar

    Technical specification
    • Unique ref.8000-Decorative-Colors
    • Product familyADA Products
    • Product groupGrab Bars
    • TypeObject (single object)
    • Date of publishing2023-02-28
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit