Publish your products
57100NP - PRESTO LINEA® - Wall-mounted single sensor tap
Presto

57100NP - PRESTO LINEA® - Wall-mounted single sensor tap

57100NP - PRESTO LINEA® - Wall-mounted single sensor tap, all-integrated, battery, 3l/min Polished Black

Specification
  • > Working pressure

    • 1 to 5 bar

    > Function

    • Starts and stops automatically by hand detection
    • Sensor trigger suitable for PRM, elderly, children and disabled people

    > Flow

    • 3l/min at 3 bar with integrated regulated anti-limescale aerator

    > Hydraulic supply

    • G 1/2'' (15x21) - Cold or premixed water
    • Integrated stop valve

    > Power supply

    • Integrated 3V CR123A lithium batteries (x2)

    > Materials & Finish

    • External brass body. Polished Black Finish
    • Internal lead-free brass body
    • Molded metal cover: Polished Black Finish

    > Thermal resistance

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security

    • Anti-overflow security time set to 30 seconds preventing the water to flow continuously
    • Automatic shutdown of solenoid valve in case of low battery or sensor damage
    • Duty flush 30 sec every 24h after last use 
    • Smooth inner body for limiting biofilm binding and bacterial development
    • Low battery alert (blinking led light)

    > Installation

    Recommended installation height : 30 cm above the bottom of the washbasin

    > Delivered with

    • 1 wall rose
    • 1 Filter gasket
    • 1 Self-adhesive sticker
    • 1 Instruction manual

    > Installation

    • Recommended installation height : 30 cm above the bottom of the washbasin

    > Delivered with

    • 1 wall rose
    • 1 Filter gasket
    • 1 Self-adhesive sticker
    • 1 Instruction manual

    > Standards & approvals

    • Lead-free brass in accordance with NF EN1982, EN12164, NF EN 12165, 4MS, RoHS, Reach, NSF-372, UBA list compliant
    • Dezincification compliant with ISO 6509 and NDZ
    • 200-hour neutral salt spray resistant (NSS) in accordance with NF ISO 9227
Technical specification
  • Unique ref.57100NP
  • Product familySanitary
  • Product groupTapware - Single, Mixers
  • TypeObject (single object)
  • Date of publishing2025-10-15
  • Edition number1
  • Height (mm)60
  • Width (mm)60
  • Depth (mm)257
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe