Publish your products
LINEA Wall-Mounted Liquid + Foam Sensor Soap Dispenser 1L Plug-In Brushed Stainless Steel Finish
Presto

LINEA Wall-Mounted Liquid + Foam Sensor Soap Dispenser 1L Plug-In Brushed Stainless Steel Finish

60380IB - LINEA Wall-Mounted Liquid + Foam Sensor Soap Dispenser 1L Plug-In Brushed Stainless Steel Finish

Specification
  • Operation

    • Touch-free trigger by infrared hand detection
    • Suitable for persons with reduced mobility (PRM), elderly, and children
    • Detection range: 10-15cm
    • Default setting for foam soap dispensing
    • Switch to liquid soap dispensing by disconnecting the air pump and changing the nozzle (included with the product)
    • Anti-waste function preventing soap flow after 4 hand passes in front of the sensor

    Dispensed Volume

    • Soap or foam priming or refill activated by a short press on the button
    • 0.5ml by default
    • Adjustable by 1 long press on the button of the case to change the dosage: 0.5ml, 1 ml or 1.5ml

    Capacity

    • 1L tank bottle attached to the case
    • Easy refilling by unclipping the bottle
    • Wide-neck bottle for easier filling

    Compatible products

    • Usable for liquid soap et foam soap
    • Viscosity liquid soap: 100 - 3000 mPa.s

    Material and Finish

    • Stainless steel body
    • BRUSHED STAINLESS STEEL finish
    • Housing made of technical polymer

    Power supply

    • Mains-powered with 230V/6V transformer that plugs into a wall socket

    Recommended installation

    • Recommended installation height at least 30 cm from the bottom of the basin
    • Do not install in front of reflective surfaces (shiny plug, stainless steel basin)
    • Box to be installed in an accessible place to facilitate filling of the bottle
    • Option to offset the soap reservoir for liquid soap applications with an extension kit (not included)

    Delivered with

    • 1L reservoir bottle
    • Plug-in transformer
    • Foam nozzle and liquid soap nozzle

    Standards

    • 200 H salt spray resistant (NSS test) according to NF ISO 9227
    • CE
Technical specification
  • Unique ref.60380IB
  • Product familySanitary
  • Product groupBathroom Accessories
  • TypeObject (single object)
  • Date of publishing2025-10-20
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe