Publish your products
70806 - PRESTO CHEF - Wall-mounted mixer tap with 2 holes – downward spout
Presto

70806 - PRESTO CHEF - Wall-mounted mixer tap with 2 holes – downward spout

70806 - PRESTO CHEF - PROFESSIONNAL KITCHEN RANGE - Wall-mounted mixer tap with 2 holes – downward spout

Specification
  • > THE PRODUCT BENEFITS

    • Resistant to intensive use
    • Reinforced body / spout interface with double sliding bearings: no play and high endurance
    • Robust spout: diameter 22 mm
    • Intuitive and ergonomic knobs: easy grip
    • Hygiene: spout with smooth interior
    • Wall version: facilitates cleaning and promotes optimal hygiene
    • Product design
    • Ease of cleaning
    • High spout to let large containers pass
    • Easy maintenance: presence of a slot under the red / blue patch allowing the passage of a screwdriver
    • Ease of maintenance: availability of all spare parts
    • Flow straightener to channel water and avoid lateral water splashes

    > TECHNICAL SPECIFICATIONS

    > Model:

    • 360 ° swivel spout, projection 300 mm, height under "body" 182 mm, diameter 22 mm. Spout thickness: 1.5 mm.
    • 1/4 turn ceramic head with flow rate 81L / min at 3 bar
    • Interchangeable anti-tartar flow straightener

    > Recommended working pressure:

    • 1 to 5 bars

    > Flow rate:

    • 81L / min at 3 bar

    > Hydraulic supply:

    • Eccentric fittings M 1/2 '' M 3/4 '' supplied with rosettes

    > Material and color of finish:

    • Chromed brass body and spout
    • Material compliant with the "UBA" list

    > Thermal resistance:

    • Withstands a temperature of 75 ° C for 30 minutes (in the context of thermal shock).

    > Delivered with :

    • NF check valves
    • 2 filters

    > Standards and approvals:

    • Chromed brass body compliant with standards NF EN1982 / NF EN 12164 / NF EN 12165
    • Nickel-Chrome surface treatment according to NF EN12540
    • Resistance to neutral salt spray (NSS): 200 h according to NF ISO 9227
Technical specification
  • Unique ref.70806
  • Product familySanitary
  • Product groupPRESTO Chef
  • TypeObject (single object)
  • Date of publishing2025-07-29
  • Edition number1
  • Height (mm)215
  • Width (mm)217
  • Depth (mm)374
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryKitchen - Taps & Mixers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe