Publish your products
74014 - SANIFIRST - HEALTHCARE TAPS - Kit - Electronic box + electronic faucet 75209 with mains connection
Presto

74014 - SANIFIRST - HEALTHCARE TAPS - Kit - Electronic box + electronic faucet 75209 with mains connection

74014 - SANIFIRST - HEALTHCARE TAPS - Kit - Electronic box + electronic faucet 75209 with mains connection

Specification
  • > Benefits of the product

    • Aesthetic, secure casing to reduce the risk of CW/DW intercommunication, and therefore the development of bacteria.
    • MASTERMIX" function: Innovative combination of 2 solenoid valves and a thermostatic regulator: safe and reliable. No pressurised mixing chamber upstream of the
    • obturator (NF Medical standard requirement).
    • No non-return valve.
    • Easy maintenance: housing with integrated 1/4-turn shut-off valves and thermostatic regulator accessible to the technician.
    • Temperature maintenance and anti-scald safety
    • Secure thermal shock: accessible only by technical services, by pressing and holding the button on the front of the box and switching on the thermostatic controller to
    • full heat.
    • Supplied with a fixed electronic faucet, projection 200, reference 75209

    > Thermostatic regulator

    • Recommended operating pressure: 1 to 5 bar. Permissible pressure difference between inlets: 2:1
    • Flow rate: regulated at 6 l/min
    • Hydraulic characteristics: M3/8" hot water inlet - M3/8" cold water inlet - M3/8" mixed water outlet
    • Temperature preset at 38°C, adjustable by the installer from full hot to full cold
    • Recommended temperature setting range: 34 to 45°C
    • Hot water supply temperature: 55 to 65°C
    • Cold Water supply temperature: 5°C to 25°C
    • Minimum differential temperature: 15°C (between hot water inlet and mixed outlet)
    • Thermal disinfection settings: up to 80°C
    • Anti-scald: instant shut-off of hot water in the event of cold water cut-off
    • Supplied with filters

    > Box supplied with :

    • 1 thermostatic mixing valve
    • 2 silicone membrane solenoid valves
    • 1 pair of G 3/8" shut-off taps
    • 1 wall-mounted transformer

    > Warranty

    • 3 years on the thermostatic controller
    • 1 year against manufacturing defects on all other components
Technical specification
  • Unique ref.74014
  • Product familySanitary
  • Product groupSanifirst
  • TypeObject (single object)
  • Date of publishing2025-10-19
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe