Publish your products
74020 - SANIFIRST - ROBINETTERIE SANTÉ - Electronic Box kit, smooth fixed removable tube spout S200 H170 - Mains Version
Presto

74020 - SANIFIRST - ROBINETTERIE SANTÉ - Electronic Box kit, smooth fixed removable tube spout S200 H170 - Mains Version

74020 - SANIFIRST - ROBINETTERIE SANTÉ - Electronic Box kit, smooth fixed removable tube spout S200 H170 - Mains Version

Specification
  • > Electronic Box Model :

    • Aesthetic and secure electronic Box designed to reduce the risks of cross-communication between EFS/ECS, thereby minimizing bacterial growth.
    • "MASTERMIX" function: Innovative combination of 2 solenoid valves and a thermostatic regulator, ensuring safety and reliability. No pressurized mixing chamber upstream of the shutter
    • (compliance with NF Medical standards).
    • No check valve.
    • Easy maintenance: Box with integrated 1/4 turn stop valves and accessible thermostatic regulator for the technician.
    • Temperature maintenance and anti-scalding safety.
    • Secure thermal shock: Accessible only by technical services, activated by a long press on the front button of the box and setting the thermostatic regulator to full hot.
    • Compatible with our Sanifirst electronic tube spouts, enhancing the security of surgical sinks or other draw-off points.
    • > Fixed Spout tube electronic Model:
    • Wall-mounted single-fluid electronic gooseneck spout.
    • Fixed smooth tube spout limiting biofilm buildup, detachable.
    • Spout height suitable for terminal filtration.
    • Star-shaped aerator reducing the risk of scaling, eliminating water retention and impurities, and resistant to chlorine and thermal shocks.
    • Programmable automatic rinsing disabled by default (frequency and duration of flow) to limit bacterial growth (Legionella, Pseudomonas...).
    • Remote detection sensor: greater installation flexibility.

    > Material and Finish of the electronic tube Spout:

    • Smooth body and polished chrome-plated brass spout

    > Connection of the electronical tube Spout :

    • G M1/2" on spout

    > Recommended Operating Pressure for the Thermostatic Regulator:

    • 1 to 5 bar
    • Permissible pressure difference between inlets: 2:1

    > Flow Rate of the Thermostatic Regulator:

    • Regulated at 6 l/min

    > Hydraulic Supply of the Thermostatic Regulator:

    • Hot water inlet F3/8"
    • Cold water inlet F3/8"
    • Mixed water outlet M3/8"

    > Temperatures of the Thermostatic Regulator:

    • Pre-set temperature at 38°C, adjustable by installer from full hot to full cold
    • Recommended temperature adjustment range: 34 to 45°C
    • Hot Water Supply Temperature: 55 to 65°C
    • Cold Water Supply Temperature: 5°C to 25°C
    • Minimum temperature differential: 15°C (between hot water inlet and mixed water outlet)
    • Thermal disinfection positions: Up to 80°C

    > Power Supply of the Box:

    • Mains 220V AC / 7V DC to plug (socket)

    > Box supplied with:

    • 1 thermostatic regulator (supplied with filters)
    • 2 silicone membrane solenoid valves
    • 2 G 3/8'' shut-off valves
    • 1 transformer

    > Warranty:

    • Electronic tube Spout: 3 years
    • Box: 3 years on the thermostatic regulator and 1 year against any manufacturing defects on the rest of the elements
Technical specification
  • Unique ref.74020
  • Product familySanitary
  • Product groupSanifirst
  • TypeObject (single object)
  • Date of publishing2025-10-19
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe