Publish your products
74030 - MASTERMIX - Mastermix thermostatic washbasin mixer
Presto

74030 - MASTERMIX - Mastermix thermostatic washbasin mixer

74030 - Mastermix thermostatic washbasin mixer - Fixed spout - Long ergonomic lever

Specification
  • Benefits of the product:

    • MASTERMIX PATENTED RANGE
    • Certified French Norm NF Medical
    • Ingenious combination of a ceramic cartridge and thermostatic cartridge: safety and reliability.
    • No cross-connection between hot water and cold water.
    • Without check-valves
    • Body and spout with smooth interior: limits the risk of bacterial proliferation
    • Intuitive control units
    • Safety temperature limiter (41°C) and adjustement of maximum flow limiter
    • Temperature stability and anti-scalding safety
    • Quick and easy installation and maintenance.
    • Safe thermal shock: only accessible by technical staff

    Anti-scalding safety:

    • Temperature knob with temperature stop at 41 °C. Unlocking secured for thermal shock and accessible only by technical services without removing the knob.

    Anti-bacterial proliferation safety:

    • Unique DCW and DHW anti-intercommunication system, produced by the association of a specific ceramic cartridge and a thermostatic cartridge conforming to NF EN 1111.

    Model:

    • Deck mounted washbasin mixer, without waste
    • Height under spout: 172 mm
    • Projection: 126 mm - Short fixed spout
    • PMR (peolpe with reduced mobility) long lever
    • Ceramic cartridge and thermostatic cartridge conforming to NF EN 1111

    Flow rate:

    • Factory set at 6 L / min.
    • Maximum flow rate adjustable to 6 - 9 - 12 L / min by the manager.

    Recommended pressure:

    • 3 bar - avoid pressure differences greater than 1 bar between DHW and DCW.
    • Minimum pressure: 1 bar.
    • Maximum pressure: 5 bar.

    Materials:

    • Knobs in chromed Zamak.
    • Chromed brass spout.
    • Forged brass body.

    Connection:

    • Flexible M10x1 captive nut G'3 / 8 Lg 350 mm, and filter seal

    Warranty:

    • 10 years against any manufacturing defect.
    • 3 years for the thermostatic cartridg
Technical specification
  • Unique ref.74030
  • Product familySanitary
  • Product groupMastermix
  • TypeObject (single object)
  • Date of publishing2025-11-10
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe