Publish your products
74067 - SANIFIRST - ROBINETTERIE SANTÉ - Hospital mixer, Modul'Mix
Presto

74067 - SANIFIRST - ROBINETTERIE SANTÉ - Hospital mixer, Modul'Mix

74067 - SANIFIRST - ROBINETTERIE SANTÉ - Hospital mixer, fixed or adjustable spout, removable - Modul'Mix

Specification
  • > Benefits of the product Modul'Mix range: modularity of parts and adaptability to needs

    • Retrofitable and customizable
    • Full handle: facilitates cleaning
    • Comfortable height to spout and projection for washbasin
    • Multifunctional cartridge: temperature limit stop with 7 adjustment positions, double flow (hard point at 50% opening).
    • Flow between 4 and 6L / min at 3 bar - in accordance with the French norm standard "Medical"; possible flow modification, in case of disassembly of the limiters, by adjusting screw between 4 and
    • 20L / min.
    • Fixed or adjustable spout (optional), removable with smooth interior: facilitates cleaning and disinfection, limits the deposit of the biofilm.
    • Star-shaped flow straighteners: limits the water spray, no water retention.
    • Simple and fast maintenance

    > Product:

    • Deck-mounted hospital mixer
    • Full handle
    • Fixed or adjustable smooth spout, technician's choice
    • Height under spout: 150 mm
    • Projection: 150 mm
    • Multifunctional ceramic cartridge Ø 40: temperature limit stop with 7 adjustment positions, double flow (hard point at 50% opening)
    • Star-shaped flow straighteners M24 X 100

    > Flow:

    • Flow between 4 and 6L / min at 3 bar in accordance with the French norm standard "Medical"
    • Flow modification possible disassembly of the limiters, by adjusting screw between 4 and 20L / min.

    > Working pressure:

    • 1 to 5 bar

    > Material & finish:

    • Smooth body, spout and actuator in polished chrome-plated brass

    > Connection:

    • Flexible hoses with braided stainless steel SPEX sheathing M10X1, captive nut G’3/8, Length 500mm, with filter basket seals mounted inside the hoses, limiting clogging. Flow limiters.
    • Reinforced fixation by a stainless steel rod

    > Warranty:

    • 10 years against any manufacturing defects
Technical specification
  • Unique ref.74067
  • Product familySanitary
  • Product groupSanifirst
  • TypeObject (single object)
  • Date of publishing2025-10-19
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe