Publish your products
75873 - SANIFIRST - HEALTHCARE TAPS - Electronic mixer, battery powered, fixed or adjustable removable nozzle, - Modul'Mix
Presto

75873 - SANIFIRST - HEALTHCARE TAPS - Electronic mixer, battery powered, fixed or adjustable removable nozzle, - Modul'Mix

75873 - SANIFIRST - HEALTHCARE TAPS - Electronic mixer, battery powered, fixed or adjustable removable nozzle, - Modul'Mix

Specification
  • Benefits of the product

    • [gras]Modul'Mix range: modularity of parts and adaptability to needs[gras]
    • Retrofitable and customizable
    • Ergonomics: easy prehension of elbow control (for patients and the technical platform)
    • Elbow control lever: avoiding manual contact
    • Comfortable height to spout and projection for washbasin
    • Multifunctional cartridge: temperature limiter with 7 adjustment positions
    • Flow between 4 and 6L / min at 3 bar - in accordance with the French norm standard "Medical"; possible flow modification, in case of disassembly of the limiters, by adjusting screw between 4
    • and 20L / min.
    • Fixed or adjustable spout (according to the technician's choice), removable with smooth interior: facilitates cleaning and disinfection, limits the deposit of the biofilm.
    • Star-shaped flow straightener: limits the water spray, no water retention.
    • Simple and fast maintenance
    • Prevention program "anti-bacteria" customizable (purges, frequencies, duration, etc.). Limits bacterial growth (legionella, pseudomonas ...)

    Model

    • Battery powered sensor hospital mixer
    • Elbow control. Mixing by horizontal movement only: no need to lift the control to open the water
    • Fixed or swivel smooth spout, technician's choice
    • Height under spout: 200 mm
    • Projection: 150 mm
    • Multifunction ceramic cartridge OE 40: temperature limiter with 7 adjustment positions, double flow (hard point at 50% opening)
    • 2 Solenoid valves with silicone membrane M G'3 / 8
    • Star-shaped flow straightener M24 X 100

    Flow rate

    • Flow rate between 4 and 6L / min at 3 bar - conforms to the NF “Medical environment” standard
    • Modification of the flow rate possible, if the limiters are removed, by adjusting screw between 4 and 20L / min.

    Recommended pressure

    • 3 bar - avoid pressure differences greater than 1 bar between DHW and DCW.
    • Minimum pressure: 1 bar.
    • Maximum pressure: 5 bar.

    Materials

    • Smooth body, spout and operating device in polished chrome-plated brass.

    Connection

    • Hoses with M10X1 stainless steel braided SPEX sheath, G’3 / 8 captive nut, Lg 650mm, with basket filter seal fitted in the hoses, limiting clogging. Flow restrictors.
    • Fixing reinforced by a stainless steel rod

    Warranty

    • 3 years against any manufacturing defect.
Technical specification
  • Unique ref.75873
  • Product familySanitary
  • Product groupModul'mix
  • TypeObject (single object)
  • Date of publishing2025-10-20
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe