Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
presto/products/2e9c4577-cf06-4417-941a-0553ddf6194f
Home
Categories
Sanitary
Bathroom Accessories
68052 PRESTO Neo Duo S Mixer 7-11 sec
Available in United States
Presto
Follow
Archived
68052 PRESTO Neo Duo S Mixer 7-11 sec
PRESTO NEO DUO DECK-MOUNTED MIXER TAP FUNCTION: The PRESTO NEO® DUO deck-mounted mixer tap activates water flow with an easy-to-use lever by lifting up or pressing down the lever. Water flow will automatically stop after 7 or 15 sec
Download unavailable (files archived)
Specification
Specification
Variants : 68052
Technical specification
Technical specification
Unique ref.
PRE020014
Product family
Sanitary
Product group
Washbasin
Type
Object (single object)
Date of publishing
2019-12-20
Edition number
1
Related
Related
Designed in
France
Manufactured in
France
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Similar products
Presto
88800 - PRESTOTEM 2 - Shower panel with timed flow PRESTO 50 tapware and thermostatic mixer tap
Download
Presto
PRESTO SLIM - SLIM wall-mounted faucet, 2 L/min, mains powered, automatic rinsing.
Download
Presto
LINEA Wall-Mounted Liquid + Foam Sensor Soap Dispenser 1L Plug-In Black Matte FInish
Download
Presto
88868 - PRESTOTEM 2 - Shower panel with TOUCH
Download
Presto
35307 - TIMED FLOW TAP WARE FOR ABLUTION
Download
Presto
88870 - PRESTOTEM 2® - Shower panel with TOUCH® and standard thermostatic mixer tap, hand-held shower
Download