Publish your products
66035 PRESTO Neo wall-mounted Inox 150mm 7sec
66035 PRESTO Neo wall-mounted Inox 150mm 7sec
    Presto
    Archived

    66035 PRESTO Neo wall-mounted Inox 150mm 7sec

    FUNCTION: This single wall-mounted tap turns the water on by simply pressing the push button. The water stops running automatically after a factory-set period. With or without anti-blocking system. With 4-position flow regulation. Several body lengths available. ADVANTAGES: - Patented mechanism guaranteeing constant timed flow - 4-position flow adjustment inaccessible to users, non turnable button, non-removable and wear-proof colour marker - Easier maintenance: easy-to-replace interchangeable head - Aesthetics: Modern design
    Specification
    • Variants : 66035 Connexion type : G 1/2'' x 15 Pressure : 1 à 5 bars Function : Pression d'utilisation recommandée : - 1 à 5 bars Débit : - 3 l/mn à 3 bars - Réglage 4 positions - Dispositif anti-coup de bélier Durée d'écoulement : - 7 secondes Alimentation hydraulique : - Mâle G 1/2" (15x21) en eau froide Dimensions : - Saill Debit : 3 l/mn à 3 bars, réglage 4 positions
    Technical specification
    • Unique ref.PRE020092
    • Product familySanitary
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2019-12-20
    • Edition number1
    Related
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit