Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/b65c4ad7-990e-4857-a340-19f4bba0818c
Home
Categories
Fire Products
Fire Protection
107517 Preassure Gauge Wet Riser Complete DN100
Unavailable in United States
Presto AB
Follow
107517 Preassure Gauge Wet Riser Complete DN100
Preassure Gauge for Wet Riser DN100
Download
Specification
Specification
art. nr. 107517
hole saw 38mm
Technical specification
Technical specification
Unique ref.
preassure-gauge-wet-riser-complete-dn100-107517
Product family
Wet Riser
Product group
Preassure Gauges
Type
Object (single object)
Date of publishing
2022-07-08
Edition number
1
Height (mm)
110
Width (mm)
380
Depth (mm)
175
Related
Related
Material main
Brass
Material secondary
Metal
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
2.5
Classification
Classification
BIMobject Category
Fire Products - Fire Protection
IFC classification
Object
ETIM Code
EG000056
ETIM Name
Fire protection systems
Uniclass 2015 Code
Ss_55_30_96
Uniclass 2015 Description
Water fire extinguishing systems
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
72
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Kidde Commercial
Double Action Fire Alarm Pull Station, GSA-M278
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download