Publish your products
108449 Presto Riser Pump 600l/min With break water tank
Presto AB

108449 Presto Riser Pump 600l/min With break water tank

artnr: 108449 Presto Wet Riser Pump with break water tank

Specification
  • controller cabinet is movable, cable lengt must be specified when ordered

Technical specification
  • Unique ref.presto-riser-pump-600l-min-108449
  • Product familyWet Riser
  • Product groupwet riser
  • TypeBuilding Material
  • Date of publishing2022-10-12
  • Edition number1
  • Height (mm)1970
  • Width (mm)2400
  • Depth (mm)825
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFire Products - Fire Protection
  • IFC classificationFire Suppression Terminal
  • ETIM CodeEG000056
  • ETIM NameFire protection systems

Region availability

Europe
Denmark
Finland
Norway
Sweden