Publish your products
109736 Presto Toppskåp vänster
Presto AB

109736 Presto Toppskåp vänster

artnr 109736

Specification
  • artnr 109736

Technical specification
  • Unique ref.presto-toppskap-109736
  • Product familyWet Riser
  • Product groupwet riser
  • TypeBuilding Material
  • Date of publishing2022-09-19
  • Edition number1
  • Height (mm)800
  • Width (mm)600
  • Depth (mm)300
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFire Products - Fire Protection

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit