Publish your products
OSMO Kitchen mixer square

OSMO Kitchen mixer square

Presto Ibérica OSMO 10548800 high sink mixer
Specification
  • Permissible water temperature: the component materials of the tap parts can withstand a maximum temperature of 70 ° C. • Brass construction with polish chrome nished. Minimum usage pressure: 0,5 bar. Operation by lever. One – piece mixer cartridge with ceramic discs. Cartridge diameter 35 mm. Flox rate at 3 bar and maximum opening 10,9 l/min. Supplied with 3/8” female exible hoses and 45 cm long.
Technical specification
  • Unique ref.10548800
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2026-07-07
  • Edition number1
  • Height (mm)266
  • Width (mm)155
  • Depth (mm)283
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)2.92
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela