Publish your products
4000 SBC ECOWashbasin Tap Mixer

4000 SBC ECOWashbasin Tap Mixer

Ecological shut off mixer anti-blockage tap for fixing on counter with chromed brass body. Mixer at the press-button. Models: 10610 - 10611.
Specification
  • *Automaticd safety-lock: 10 ± 2 s. *Flow rate: 3,8 l/min. *With aerator. *Mixer tap with press button and optional temperature limiter. *Chromed brass body, non-corrosive internal pieces. *Interchangeable head comprising the whole mechanism of the tap. *Supplied with seal, washer, 1/2 and 350 mm inox flexible hose brida, two stopckc. *Non-return valves to prevent the intercommunication os hot and cold water. *Gross weight: 2,450 Kg. *Equipped with sfety system that prevents the continuous flow of water in case of voluntary blockage. *Water saving: 57%.
Technical specification
  • Unique ref.10610
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)144
  • Width (mm)49
  • Depth (mm)164
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit