Publish your products
XT-IE 2D Built-in Wall-M Toilet Tap with stopcock
XT-IE 2D Built-in Wall-M Toilet Tap with stopcock
XT-IE 2D Built-in Wall-M Toilet Tap with stopcock

    XT-IE 2D Built-in Wall-M Toilet Tap with stopcock

    Built-in push flush valve for wall mounting with chromed brass body. Models: 19320 - 19322 - 19323 - 19324 - P2619320 - P3119320.
    Specification
    • *3/4 male inlet. *Push-button with double discharge. *With stopcock. *Outlet for Ø28 mm tube. *Anti-sipon device incorporated. *Interchangeable piston comprising the whole mechanism of the flush. *Push-button opening. *Built-in box. *Chromed brass body of the flush with non-corrosiveinternal pieces. *Gross weight: 0,790 Kg. *Water saving: 45%. *With stopcock. *Brass plate (chromed, white, black or INOX option). *1 male inlet. *Flow: 1,33 l/s. *Automatic closing: 7 ± 2s. *Minimum dynamic pressure needed: 1 bar.
    Technical specification
    • Unique ref.19320
    • Product familyFaucets
    • Product groupWC
    • TypeObject (single object)
    • Date of publishing2019-11-12
    • Edition number1
    • Height (mm)271
    • Width (mm)160
    • Depth (mm)115
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 00
    • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    South America North America Europe
    Argentina
    Costa Rica
    Portugal
    Bolivia
    El Salvador
    Spain
    Brazil
    Guatemala
    Chile
    Honduras
    Colombia
    Mexico
    Ecuador
    Nicaragua
    Falkland Islands (Islas Malvinas)
    Panama
    French Guiana
    Trinidad and Tobago
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit