Publish your products
3000 Lever Washbasin Tap

3000 Lever Washbasin Tap

Timed washbasin mixer tap for fixing on counter. Model: 28242.
Specification
  • *Automatic closing: 15 ± 5 s. *Adjustable flow rate: 6 l/min. *Multidrectional lever opening. *Easy open, *Chromed brass body, internal parts in materials resistant to corrosion and lime deposits. *Temperature selection by side handle. *Multi-directional control lever especially adapted for children, the elderly, etc. *Interchangeable head and piston comprising the whole mechanism of the tap. *Supplied with Suministrado con flange, 1/2 and 350 mm flexible inox hose, 2 stopcocks and non-return valves. *Gross weight: 1,735 Kg. *Supplied with 1/2 and 350 mm flexible inox hose, 2 stopcocks and non-return valves.
Technical specification
  • Unique ref.28242
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)173
  • Width (mm)80
  • Depth (mm)172
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit