Publish your products
ARTE ECO Vandal-Proof shower sprinkler

ARTE ECO Vandal-Proof shower sprinkler

Vandal-Proof shower sprinkler ARTE ECO for wall mounting. Model: 29401.
Specification
  • *The brass used in the manufacture of our taps complies with EN-12164, EN-12165 and EN-1982 regulations. *Nickel-plated in compliance with EN-248 regulations. *Resistance to salt spray 200 hours, in compliance with ISO-9227. *As part of the improvement of sanitary regulations, the materials that make up the parts of the taps can withstand a maximum temperature of 70ºC. *1/2” Male input. *Flow rate: 5 l / min with automatic regulator. *Chromed brass body easy installation.
Technical specification
  • Unique ref.29401
  • Product familyFaucets
  • Product groupShower
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)78
  • Width (mm)66
  • Depth (mm)130
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit