Publish your products
65 Wall-Mounted Shower Tap pack

65 Wall-Mounted Shower Tap pack

Timed water tap assembly for wall installation with shower head and swivelling body of chromed brass. Models: 65050 - 65060.
Specification
  • *Automatic closing at 30 +5s -10s. *Male inlet 3/4. *Flow: 8 l/minute. *Push-button opening. *Interchangeable head comprising the entire tap mechanism. *Body and push-button in chrome-plated brass, interior parts in materials resistant to corrosion and limescale deposits. *Supplied with fixing screws, coupling nuts and gaskets for Ø 16 x 18 mm tube. *Built-in flow regulator. *Gross weight: 2.360 Kg.
Technical specification
  • Unique ref.65050
  • Product familyFaucets
  • Product groupShower
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)957
  • Width (mm)71
  • Depth (mm)191
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela